IESNA:LM-63-2002
[TEST]P1298540
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R65W2N902750DE010 E3D1H_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R65 optic, 3500K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]925
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1130.3 1122 1103.7 1082.4 1061.5 1045.5 1033.8 1024.3 1015.9 1007.5
999.5 990.8 981.7 970.6 958.9 944.8 928.1 909.8 890 869.1
849.7 830 812.1 793.5 771.8 746.7 716.7 680.6 639.9 596.5
551.3 501.5 452.1 426.6 401.9 351.7 302.3 256.6 211.4 188.2
169.6 137.3 112.2 69.2 44.1 25.9 9.5 1.9 1.1 0.8
0.8 0.8 0.4 0.4 0.4 0 0 0 0 0
0 0 0
